Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TRIPOD-MOUNTS

Base Product

Tripod Mounts

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of TRIPOD-MOUNTS by selecting options

Loading...
Product
Pipe, quantity Product Type Pipe Length Pipe Outer Diameter Mounting
RM-SM190-60 RM-SM190-60
Non-Penetrating Roof Mount
1 Tripod mount 1524 mm | 60 in 48.26 mm | 1.9 in Non-penetrating
RM-SM238-60 RM-SM238-60
Non-Penetrating Roof Mount, 2-3/8 in x 60 in (60.3 mm x 1.5 m) pipe included
1 Tripod mount 1524 mm | 60 in 60.96 mm | 2.4 in Non-penetrating
RT-MPT-3 RT-MPT-3
Tripod Assembly, 3 m mast
1 Tripod mount 2997.2 mm | 118 in 114.3 mm | 4.5 in Surfaces
RT-MPT-4 RT-MPT-4
Tripod Assembly, 4 m mast
1 Tripod mount 3987.8 mm | 157 in 114.3 mm | 4.5 in Surfaces
RT-MPT-5 RT-MPT-5
Tripod Assembly, 5 m mast
1 Tripod mount 5003.8 mm | 197 in 114.3 mm | 4.5 in Surfaces
RT-MPT-6 RT-MPT-6
Tripod Assembly, 6 m mast
1 Tripod mount 5994.4 mm | 236 in 114.3 mm | 4.5 in Surfaces
RT-MPT-7 RT-MPT-7
Tripod Assembly, 7 m mast
1 Tripod mount 7010.4 mm | 276 in 114.3 mm | 4.5 in Surfaces
TP-G238-126 TP-G238-126
Universal Tripod Mount, 2-3/8 in OD x 126 in pipe
1 Tripod mount 3200.4 mm | 126 in 60.96 mm | 2.4 in Surfaces

Product Classification

Product Type Tripod mount

Product Classification

Product Type Tripod mount

Product Specification

Product Specification