Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TRIPOD-MOUNTS

Base Product

Tripod Mounts

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of TRIPOD-MOUNTS by selecting options

Loading...
Product
Pipe, quantity Portfolio Product Type Pipe Length Pipe Outer Diameter Mounting
TP-G300-96 TP-G300-96
Universal Tripod Mount, 2-7/8 in OD x 96 in (73 mm OD x 2.4 m)
1 Tripod mount 2438.4 mm | 96 in 73.66 mm | 2.9 in Non-penetrating | Surfaces
TP-G300-126 TP-G300-126
Universal Tripod Mount, 2-7/8 in OD x 126 in (73 mm OD x 3.2 m)
1 Tripod mount 3200.4 mm | 126 in 73.66 mm | 2.9 in Non-penetrating | Surfaces
TP-G238-B TP-G238-B
Universal Tripod Mount, base only, pipe not included
0 Tripod mount 0.000 mm | 0 in 60.96 mm | 2.4 in Surfaces
TP-G238-96 TP-G238-96
Universal Tripod Mount, 2-3/8 in OD x 96 in pipe
1 Tripod mount 2438.4 mm | 96 in 60.96 mm | 2.4 in Surfaces
TP-G238-72 TP-G238-72
Universal Tripod Mount, 2-3/8 in OD x 72 in pipe
1 Tripod mount 1828.8 mm | 72 in 60.96 mm | 2.4 in Surfaces
TP-G238-126 TP-G238-126
Universal Tripod Mount, 2-3/8 in OD x 126 in pipe
1 Tripod mount 3200.4 mm | 126 in 60.96 mm | 2.4 in Surfaces
RT-MPT-7 RT-MPT-7
Tripod Assembly, 7 m mast
1 Tripod mount 7010.4 mm | 276 in 114.3 mm | 4.5 in Surfaces
RT-MPT-6 RT-MPT-6
Tripod Assembly, 6 m mast
1 Tripod mount 5994.4 mm | 236 in 114.3 mm | 4.5 in Surfaces

Product Classification

Product Type Tripod mount

Product Classification

Product Type Tripod mount

Product Specification

Product Specification