Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DM-300

Stand-Off Wall Mount for solid and hollow wall, 36 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wall mount kit

General Specifications

Mounting Walls

Dimensions

Height 838.2 mm | 33 in
Width 76.2 mm | 3 in
Length 914.4 mm | 36 in
Pipe Outer Diameter 60.96 mm | 2.4 in | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in | 114.3 mm | 4.5 in
Stand-off Distance 914.4 mm | 36 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Brackets | Stiff arm | Wall mount hardware
Packaging quantity 1
Weight, net 68.4 kg | 150.796 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wall mount kit

General Specifications

Mounting Walls

Dimensions

Height 838.2 mm | 33 in
Width 76.2 mm | 3 in
Length 914.4 mm | 36 in
Pipe Outer Diameter 60.96 mm | 2.4 in | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in | 114.3 mm | 4.5 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Brackets | Stiff arm | Wall mount hardware
Packaging quantity 1
Weight, net 68.4 kg | 150.796 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification