WMA312
Wall Mount for 3-1/2 in OD Pipes, pipe not included
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Pipe, quantity | 0 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 609.6 mm | 24 in |
Length | 101.6 mm | 4 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Stand-off Distance | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | U-bolts (2) |
Packaging quantity | 2 |
Weight, net | 25 kg | 55.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Pipe, quantity | 0 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 609.6 mm | 24 in |
Length | 101.6 mm | 4 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Stand-off Distance | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | U-bolts (2) |
Packaging quantity | 2 |
Weight, net | 25 kg | 55.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse