MT-F1223
Splice Stiffener
Specifications
Specifications
Product Classification
Product Type | Splices and splicing kits |
General Specifications
Application | Waveguide bridge kit, 12 in | Waveguide bridge kit, 24 in |
Mounting | Solid waveguide bridge |
Dimensions
Height | 50.8 mm | 2 in |
Width | 50.8 mm | 2 in |
Length | 838.2 mm | 33 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stiffeners |
Packaging quantity | 1 |
Weight, net | 6.4 kg | 14.11 lb |
Product Classification
Product Type | Splices and splicing kits |
General Specifications
Application | Waveguide bridge kit, 12 in | Waveguide bridge kit, 24 in |
Mounting | Solid waveguide bridge |
Dimensions
Height | 50.8 mm | 2 in |
Width | 50.8 mm | 2 in |
Length | 838.2 mm | 33 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Stiffeners |
Packaging quantity | 1 |
Weight, net | 6.4 kg | 14.11 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse