WS-K400
Straight Splice for Safety Grated Channel, 24 in
Specifications
Product Classification
Product Type | Splices and splicing kits |
General Specifications
Application | Waveguide bridge kit, 24 in |
Mounting | Safety grated waveguide bridge |
Dimensions
Height | 50.8 mm | 2 in |
Width | 609.6 mm | 24 in |
Length | 304.8 mm | 12 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Splices and splicing kits |
General Specifications
Application | Waveguide bridge kit, 24 in |
Mounting | Safety grated waveguide bridge |
Dimensions
Height | 50.8 mm | 2 in |
Width | 609.6 mm | 24 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse