245174
Base Product: COLD-SHRINK-SERIES
Cold shrink Kit for 1/2 in through 7/8 in antenna and device 7/16 DIN connections
Specifications
Product Classification
Product Type | Cold shrink kit |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/2 in–7/8 in |
Cable Family | AL5-50 | AVA5-50 | FSJ4-50B | FSJ4-75A | LDF4-50A | LDF4-75 | LDF5-50A | LDF5-75 | VXL5-50 |
Color | Black |
Dimensions
Length | 202.946 mm | 7.99 in |
Cable Diameter for Seal, maximum | 21.34 mm | 0.84 in |
Cable Diameter for Seal, minimum | 16 mm | 0.63 in |
Inner Diameter | 53.09 mm | 2.09 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 63.5 mm | 2.5 in |
Included | One EPDM rubber tube | One sealing foam strip |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cold shrink kit |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/2 in–7/8 in |
Cable Family | AL5-50 | AVA5-50 | FSJ4-50B | FSJ4-75A | LDF4-50A | LDF4-75 | LDF5-50A | LDF5-75 | VXL5-50 |
Color | Black |
Dimensions
Length | 202.946 mm | 7.99 in |
Cable Diameter for Seal, maximum | 21.34 mm | 0.84 in |
Cable Diameter for Seal, minimum | 16 mm | 0.63 in |
Inner Diameter | 53.09 mm | 2.09 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 63.5 mm | 2.5 in |
Included | One EPDM rubber tube | One sealing foam strip |
Packaging quantity | 1 |
Weight, gross | 0.16 kg | 0.353 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse