Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CX5134-000 | FAST-TDCD-N1/2-CN02

  • Available in:
  • Asia

FAST Weatherproofing Gel Sealed Antenna Transition Boot, LMR400 Jumper to N connector

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal
Specifications

Product Classification

Regional Availability Asia
Product Type Weatherproofing boot
Product Series FAST

General Specifications

Application LMR400 Jumper to N connector
Color Black

Dimensions

Length 70 mm | 2.756 in
Cable Diameter for Seal, maximum 16.5 mm | 0.65 in
Cable Diameter for Seal, minimum 10 mm | 0.394 in
Inner Diameter 23 mm | 0.906 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method IP68

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Product Type Weatherproofing boot
Product Series FAST

General Specifications

Application LMR400 Jumper to N connector
Color Black

Dimensions

Length 70 mm | 2.756 in
Cable Diameter for Seal, maximum 16.5 mm | 0.65 in
Cable Diameter for Seal, minimum 10 mm | 0.394 in
Inner Diameter 23 mm | 0.906 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method IP68

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category