HSG-LDF4-MD95
HELIAX® SureGuard® Boot for 4.3-10 and 4.1-9.5 jumpers to antennas or devices
Specifications
Specifications
Product Classification
Product Type | Weatherproofing boot |
Product Brand | HELIAX® | SureGuard® |
Ordering Note | CommScope® non-standard product | Not sold separately— sold exclusively with HELIAX® SureGuard jumpers |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/2 in to antenna or device connection |
Color | Black |
Dimensions
Width | 55 mm | 2.165 in |
Length | 99 mm | 3.898 in |
Cable Diameter for Seal, maximum | 16.26 mm | 0.64 in |
Cable Diameter for Seal, minimum | 15.59 mm | 0.614 in |
Inner Diameter | 14.35 mm | 0.565 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | Silicone rubber |
Environmental Specifications
Installation temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
UV Resistance Test Method | ASTM G154-12a |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | IEC 60068-2-11 | IEC 60529:2001, IP68 |
Packaging and Weights
Height, packed | 55 mm | 2.165 in |
Width, packed | 120 mm | 4.724 in |
Length, packed | 140 mm | 5.512 in |
Packaging quantity | 1 |
Weight, gross | 21.8 g | 0.048 lb |
Product Classification
Product Type | Weatherproofing boot |
Product Brand | HELIAX® | SureGuard® |
Ordering Note | CommScope® non-standard product | Not sold separately— sold exclusively with HELIAX® SureGuard jumpers |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/2 in to antenna or device connection |
Color | Black |
Dimensions
Width | 55 mm | 2.165 in |
Length | 99 mm | 3.898 in |
Cable Diameter for Seal, maximum | 16.26 mm | 0.64 in |
Cable Diameter for Seal, minimum | 15.59 mm | 0.614 in |
Inner Diameter | 14.35 mm | 0.565 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | Silicone rubber |
Environmental Specifications
Installation temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
UV Resistance Test Method | ASTM G154-12a |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | IEC 60068-2-11 | IEC 60529:2001, IP68 |
Packaging and Weights
Height, packed | 55 mm | 2.165 in |
Width, packed | 120 mm | 4.724 in |
Length, packed | 140 mm | 5.512 in |
Packaging quantity | 1 |
Weight, gross | 21.8 g | 0.048 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse