Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HSG-M29-ADPT-L

Base Product: HSG-ADAPTER-SERIES

HELIAX® SureGuard® sealing adpapter for fully threaded device ports that will form a weather seal with the HELIAX® SureGuard Boots (HSG-LDF4, HSG-LDF4-DR, HSG-FSJ4 and HSG-FSJ4-DR)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Weatherproofing boot
Product Brand HELIAX® | SureGuard®
Ordering Note ANDREW® non-standard product

General Specifications

Application Provides moisture seal for fully threaded device ports
Applications per Kit Ten device connections
Color Black
Device Port Interface 7-16 DIN Female
Thread Size M29

Dimensions

Width 41 mm | 1.614 in
Length 14.6 mm | 0.575 in
Inner Diameter 28.3 mm | 1.114 in

Material Specifications

Material Type Thermoplastic elastomer (TPE)

Environmental Specifications

Installation temperature -40 °C to +65 °C (-40 °F to +149 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
UV Resistance Test Method ASTM G154-12a
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method IEC 60068-2-11 | IEC 60529:2001, IP68

Packaging and Weights

Height, packed 15 mm | 0.591 in
Width, packed 120 mm | 4.724 in
Length, packed 140 mm | 5.512 in
Packaging quantity 10
Weight, gross 55 g | 0.121 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Weatherproofing boot
Product Brand HELIAX® | SureGuard®
Ordering Note ANDREW® non-standard product

General Specifications

Application Provides moisture seal for fully threaded device ports
Applications per Kit Ten device connections
Color Black
Device Port Interface 7-16 DIN Female
Thread Size M29

Dimensions

Width 41 mm | 1.614 in
Length 14.6 mm | 0.575 in
Inner Diameter 28.3 mm | 1.114 in

Material Specifications

Material Type Thermoplastic elastomer (TPE)

Environmental Specifications

Installation temperature -40 °C to +65 °C (-40 °F to +149 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
UV Resistance Test Method ASTM G154-12a
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method IEC 60068-2-11 | IEC 60529:2001, IP68

Packaging and Weights

Height, packed 15 mm | 0.591 in
Width, packed 120 mm | 4.724 in
Length, packed 140 mm | 5.512 in
Packaging quantity 10
Weight, gross 55 g | 0.121 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance