Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

NE2500 | NE2500 Network Encryptor

Network encryptor for video encryption for DCX set-tops
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The NE2500 Network Encryptor supports centralized encryption and Single Program Transport Stream (SPTS) distribution of services in VOD and SDV (Switched Digital Video) systems.

The basic version of the NE2500 encrypts up to 256 unique Single Program Transport Streams (SPTSs) over its GigE input and output ports.

With an aggregate bandwidth of 931 Mbps, the NE2500 can support encryption services for up to 256 SPTS at 3.63 Mbps each (Standard Definition SPTS).
  • Features 1 RU chassis with two GigE inputs and two GigE outputsFeatures 1 RU chassis with two GigE inputs and two GigE outputs
  • Includes two 10/100BaseT Fast Ethernet interfaces for control and management and SNMP traps
  • Supports up to two hot-swappable load-sharing power supply modules (primary and redundant)
  • Provides input transport stream redundancy
  • Provides 1:1 device-level chassis redundancy
Specifications

General Specifications

Configurations Two AC, or Two DC
Constant Bit Rate (CBR) Support Receive | Re-transmit
Cooling Type Three fan only filler modules
Electrical SFP Support 1000 Base-T
Encryption Capacity 384 services
Gigabit Ethernet MPEG Data Output Transmit
Gigabit Ethernet MPEG Data Input Receive
Hot Swappable Yes
IGMPv3 Supported
Input Transport Stream, quantity, maximum 512
Load Sharing Yes
Multicast Groups, quantity, maximum 512
Optical SFP Support 850, 1310, 15xx nm
Output Transport Streams, quantity, maximum 256
Packet Latency, maximum 10 ms
Physical Ports 4 SFP Slots
Rack Units 1
SNMP Trap Destination Addresses, maximum 4
Variable Bit Rate (VBR) Support Re-transmit | Receive

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Length 632.46 mm | 24.9 in

Electrical Specifications

Power Consumption, maximum 165 W
Power Consumption, typical 30 W
Power Supply Two per chassis
Power Supply Range, ac 100–240 V
Power Supply Range, dc –40 to –60 Vdc

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Operating Humidity 5%–95%
Operating Altitude –200 feet to 10,000 feet AMSL

Packaging and Weights

Weight, gross 8.618 kg | 19 lb

General Specifications

Configurations Two AC, or Two DC
Constant Bit Rate (CBR) Support Receive | Re-transmit
Cooling Type Three fan only filler modules
Electrical SFP Support 1000 Base-T
Encryption Capacity 384 services
Gigabit Ethernet MPEG Data Output Transmit
Gigabit Ethernet MPEG Data Input Receive
Hot Swappable Yes
IGMPv3 Supported
Input Transport Stream, quantity, maximum 512
Load Sharing Yes
Multicast Groups, quantity, maximum 512
Optical SFP Support 850, 1310, 15xx nm
Output Transport Streams, quantity, maximum 256
Packet Latency, maximum 10 ms
Physical Ports 4 SFP Slots
Rack Units 1
SNMP Trap Destination Addresses, maximum 4
Variable Bit Rate (VBR) Support Re-transmit | Receive

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Length 632.46 mm | 24.9 in

Electrical Specifications

Power Consumption, maximum 165 W
Power Consumption, typical 30 W
Power Supply Two per chassis
Power Supply Range, ac 100–240 V
Power Supply Range, dc –40 to –60 Vdc

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Operating Humidity 5%–95%
Operating Altitude –200 feet to 10,000 feet AMSL

Packaging and Weights

Weight, gross 8.618 kg | 19 lb
Other Ways to Browse

Browse by Category

Browse by Category