Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

DSR-4410-MD | DSR-4410 MD Commercial Satellite Decrypter

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

DVB-S2 and ASI input commercial satellite multiplex decrypter

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The DSR-4410MD is a powerful digital headend product capable of the simultaneous decryption of up to 64 services.

With advanced modulation support, the DSR-4410MD can output a full transport multiplex with both MPEG-2 and/or MPEG-4 services at an information rate of up to 160 Mbps. It comes equipped with industry-standard interfaces, such as dual ASI outputs, that enable seamless connection to headend equipment.

The DSR-4410MD offers local monitoring of a single service and the ability to step through the authorization and encryption state of each service.
  • Delivers DigiCipher® II conditional access control
  • Allows concurrent decryption of up to 64 services, each service may include video, multiple audio channels and data
  • Provides stackable 1 RU chassis design
  • Offers dual L-Band input ports
  • Supports both C-band and Ku-band
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Integrated receiver decoder (IRD)

General Specifications

ASI Interface Format Asynchronous Serial
Audio Impedance 600 ohm
Audio Output Level ±18.0 dBu ±1.0 dB
Cue Tone Signal Type Differential output
Cue Tone Signal Level 0 dBm, ± 3 dB
Differential Gain, maximum 4 °
Difference Phase, maximum 1.5 °
Frequency Response 20 Hz to 20 kHz
Input Frequency 950–2150 MHz
Input Impedance 75 ohm
Input Signal Level -65 dBm to -25 dBm
LNB Power Out 16 V dc min/450 mA
Output Impedance 75 ohm
Services, quantity 64
Total Harmonic Distortion 0.25% @ 1 kHz
Transport Stream Data Rates 160 Mb/s | 27 Mb/s | 54 Mb/s | 81 Mb/s

Dimensions

Height 41.91 mm | 1.65 in
Width 480.06 mm | 18.9 in
Depth 459.994 mm | 18.11 in

Electrical Specifications

Isolation at Frequency 80 dB @ 1 kHz
Power Consumption 40 W
Power Supply, ac 95–240 V
Symbol Rate Range 1 Msym/s to 30 Msym/s | 3.25 Msym/s to 29.27 Msym/s | 5 Msym/s to 30 Msym/s

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity 95%, relative maximum
Standards Compliance FCC Part 15 | UL Listed/Approved

Packaging and Weights

Weight, gross 4.99 kg | 11 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Integrated receiver decoder (IRD)

General Specifications

ASI Interface Format Asynchronous Serial
Audio Impedance 600 ohm
Audio Output Level ±18.0 dBu ±1.0 dB
Cue Tone Signal Type Differential output
Cue Tone Signal Level 0 dBm, ± 3 dB
Differential Gain, maximum 4 °
Difference Phase, maximum 1.5 °
Frequency Response 20 Hz to 20 kHz
Input Frequency 950–2150 MHz
Input Impedance 75 ohm
Input Signal Level -65 dBm to -25 dBm
LNB Power Out 16 V dc min/450 mA
Output Impedance 75 ohm
Services, quantity 64
Total Harmonic Distortion 0.25% @ 1 kHz
Transport Stream Data Rates 160 Mb/s | 27 Mb/s | 54 Mb/s | 81 Mb/s

Dimensions

Height 41.91 mm | 1.65 in
Width 480.06 mm | 18.9 in
Depth 459.994 mm | 18.11 in

Electrical Specifications

Isolation at Frequency 80 dB @ 1 kHz
Power Consumption 40 W
Power Supply, ac 95–240 V
Symbol Rate Range 1 Msym/s to 30 Msym/s | 3.25 Msym/s to 29.27 Msym/s | 5 Msym/s to 30 Msym/s

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity 95%, relative maximum
Standards Compliance FCC Part 15 | UL Listed/Approved

Packaging and Weights

Weight, gross 4.99 kg | 11 lb