Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

DSR-4440 | DSR-4440 Commercial Satellite Receiver

MPEG-4 and MPEG-2 commercial satellite receiver
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The ARRIS DSR-4440 Integrated Receiver/Decoder brings revolutionary technology advances from a recognized leader in satellite program delivery.

The DSR-4440 decodes MPEG-2 or MPEG-4 services and delivers outstanding video and audio performance. Its sleek packaging design fits in a standard 19” relay rack and requires only a single rack unit of space.

The DSR-4440 comes equipped with industry standard output interfaces such as Gig-E and dual ASI outputs that enable seamless connections to headend equipment.

With advanced modulation support, the DSR-4440 supports both DVB-S QPSK and DVB-S2 QPSK/8PSK.
  • Includes stackable 1RU chassis design
  • Provides 2 RF Inputs (L-Band)
  • Allows ASI input
  • Offers multi-format MPEG-2/4 HD/SD processing
  • Provides advanced Modulation support with DVB-S QPSK, and DVB-S2 QPSK/8PSK
Specifications

General Specifications

Audio Impedance 600 ohm
Audio Output Frequency Response ±1.0 dB, 20 Hz to 20 kHz
Compression Formats Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4
Contact Closure Type Form C
Input Frequency 950–2150 MHz
Input Impedance 75 ohm
Input Type ‘F’ type connector
Rack Units 1
Video Formats HD | MPEG-2 | MPEG-4 | SD

Dimensions

Height 41.91 mm | 1.65 in
Width 480.06 mm | 18.9 in
Depth 520.7 mm | 20.5 in

Electrical Specifications

Isolation, port to port 40 dB

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Humidity 95%, relative maximum

Packaging and Weights

Weight, gross 5.443 kg | 12 lb

General Specifications

Audio Impedance 600 ohm
Audio Output Frequency Response ±1.0 dB, 20 Hz to 20 kHz
Compression Formats Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4
Contact Closure Type Form C
Input Frequency 950–2150 MHz
Input Impedance 75 ohm
Input Type ‘F’ type connector
Rack Units 1
Video Formats HD | MPEG-2 | MPEG-4 | SD

Dimensions

Height 41.91 mm | 1.65 in
Width 480.06 mm | 18.9 in
Depth 520.7 mm | 20.5 in

Electrical Specifications

Isolation, port to port 40 dB

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Humidity 95%, relative maximum

Packaging and Weights

Weight, gross 5.443 kg | 12 lb
Other Ways to Browse