Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

DSR-6400 | DSR-6400 Commercial Integrated Receiver/Transcoder

MPEG-4 to MPEG-2 commercial integrated receiver/transcoder
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The DSR-6400 series Integrated Receivers/Transcoders employ the ARRIS fourth generation transcoding technology, incorporating the very latest encoding advancements. The performance gains found in the DSR-6400 series deliver programmers and cable operators a premium distribution solution for even the most demanding video content.

Purposefully designed for scalability, the DSR-6400 series is available in configurations capable of transcoding from one up to four input services. The DSR-6400 series’ transcoding power supports simultaneous MPEG-2 HD and MPEG-2 SD output plus pass-through for each input service.

Packaged in a one-RU chassis, the DSR-6400 series comes equipped with industry standard input and output interfaces such as Gig-E and ASI that enable seamless connections to headend equipment. With advanced modulation support, the DSR-6400 series supports DVB-S2 8PSK to provide maximum satellite bandwidth efficiency.
  • Up to 8 transcoded output services
  • Compatible with MPEG-4 HD, MPEG-4 SD and MPEG-2 HD video sources
  • Simultaneous HD and SD transport stream output for each HD input
  • Advanced modulation support with DVB-S2
  • Gig-E and ASI transport input and output
  • Eight RF inputs (L-Band)
  • AFD processing support
  • Composite video (DSR-6401) and dedicated OSD outputs
  • DigiCipher® II conditional access control
  • Ethernet port for SNMP and web browser monitoring and control
  • One-RU chassis design
Specifications

General Specifications

Audio Impedance 600 ohm
Audio Output Frequency Response ±0.5 dB, 20 Hz to 20 kHz
Compression Formats MPEG-2 | MPEG-4
Contact Closure Type Form C
Cue Tone Outputs, quantity 4
HD Resolution 1080i 25/29.97 fps | 720p50/59.94 fps
Input Frequency 950–2150 MHz
Input Impedance 75 ohm
Input Type ‘F’ type connector
Peak Audio Level ±16.0 dBu ± 1.0 dB
Rack Units 1
SD Resolution 480i 29.97 fps | 576i 25 fps
Video Formats HD | MPEG-2 | MPEG-4 | SD

Dimensions

Height 41.91 mm | 1.65 in
Width 480.06 mm | 18.9 in
Depth 632.46 mm | 24.9 in

Electrical Specifications

Isolation, port to port 40 dB

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Operating Humidity 95%, relative maximum

Packaging and Weights

Weight, gross 5.67 kg | 12.5 lb

General Specifications

Audio Impedance 600 ohm
Audio Output Frequency Response ±0.5 dB, 20 Hz to 20 kHz
Compression Formats MPEG-2 | MPEG-4
Contact Closure Type Form C
Cue Tone Outputs, quantity 4
HD Resolution 1080i 25/29.97 fps | 720p50/59.94 fps
Input Frequency 950–2150 MHz
Input Impedance 75 ohm
Input Type ‘F’ type connector
Peak Audio Level ±16.0 dBu ± 1.0 dB
Rack Units 1
SD Resolution 480i 29.97 fps | 576i 25 fps
Video Formats HD | MPEG-2 | MPEG-4 | SD

Dimensions

Height 41.91 mm | 1.65 in
Width 480.06 mm | 18.9 in
Depth 632.46 mm | 24.9 in

Electrical Specifications

Isolation, port to port 40 dB

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Operating Humidity 95%, relative maximum

Packaging and Weights

Weight, gross 5.67 kg | 12.5 lb
Other Ways to Browse