BUDI™ Fiber Optic Wall mount Enclosure, 12 LC/UPC ports, single element FIST splice trays for SMOUV splices
Features and Benefits
                                - Compact, wall mountable fiber enclosures for indoor and outdoor use
 - Specifically designed for fast FTTH deployment and easy customer connection
 - Available with splicing (FIST) and/or patching and/or splitter combinations
 - Multiple and modular wrap around cable port sealing options
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber wall box | 
| Product Brand | BUDI™ | 
| Product Series | BUDI-2S | 
General Specifications
| Functionality | Patching | Splicing | 
| Access | Front | 
| Enclosure Color | Gray | 
| Front Cover Type | Snap-on cover | 
| Interface | LC/UPC | 
| Mounting | Wall | 
| Port, quantity | 12 | 
| Splice Tray Construction | SE (Single element) | 
| Splicing Capacity, maximum | 12 | 
Dimensions
| Height | 260 mm | 10.236 in | 
| Height, with cover | 285 mm | 11.22 in | 
| Width | 155 mm | 6.102 in | 
| Depth | 60 mm | 2.362 in | 
Dimension Drawing
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | LSZH thermoplastic | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Environmental Space | Indoor/Outdoor | 
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber wall box | 
| Product Brand | BUDI™ | 
| Product Series | BUDI-2S | 
General Specifications
| Functionality | Patching | Splicing | 
| Access | Front | 
| Enclosure Color | Gray | 
| Front Cover Type | Snap-on cover | 
| Interface | LC/UPC | 
| Mounting | Wall | 
| Port, quantity | 12 | 
| Splice Tray Construction | SE (Single element) | 
| Splicing Capacity, maximum | 12 | 
Dimensions
| Height | 260 mm | 10.236 in | 
| Height, with cover | 285 mm | 11.22 in | 
| Width | 155 mm | 6.102 in | 
| Depth | 60 mm | 2.362 in | 
Dimension Drawing
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | LSZH thermoplastic | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Environmental Space | Indoor/Outdoor | 
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    