FACT® Back Plate, fits 2HU, mounts 2 standard size FACT® elements
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Back plate |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Application | Used in FIST-GR3-style frames only |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Bolts | Brackets | Cage nuts | Washers |
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Back plate |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Application | Used in FIST-GR3-style frames only |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Bolts | Brackets | Cage nuts | Washers |
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
