Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Cabled Module, singlemode LC/UPC to MPO/APC, 144 fiber, stranded, IFC
Configure and display product variants of NG4-CMDKPHQ by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Length (standard lengths listed only) | Breakout Length - CMOD /Connector | ||
---|---|---|---|---|
No configured items found. |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cabled module |
Product Brand | NG4access® |
Product Series | LSX | NG4 |
Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative |
Configuration Type | NG4 Module to MPO Connector |
Adapters, quantity, front | 36 |
Body Style | Straight orientation |
Cable Color | Yellow |
Cable Type | IFC - Stranded |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO-24/APC Female |
Interface Feature, rear | Female |
Polarity | Pairs, straight |
Total Fibers, quantity | 144 |
Total Ports, quantity, front | 144 |
Click on image to enlarge. |
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cabled module |
Product Brand | NG4access® |
Product Series | LSX | NG4 |
Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative |
Configuration Type | NG4 Module to MPO Connector |
Adapters, quantity, front | 36 |
Body Style | Straight orientation |
Cable Color | Yellow |
Cable Type | IFC - Stranded |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO-24/APC Female |
Interface Feature, rear | Female |
Polarity | Pairs, straight |
Total Fibers, quantity | 144 |
Total Ports, quantity, front | 144 |
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Click on image to enlarge. |