Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LSA-PLUS® Overvoltage Arrestor Magazine, 10-pair, 3 pole, unloaded
| Regional Availability | Australia/New Zealand |
| Product Type | Overvoltage magazine |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
| Color | Gray |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Australia/New Zealand |
| Product Type | Overvoltage magazine |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS Series 2 |
| Color | Gray |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |