Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
HighBand® Switching Module, with jumper rings, 20-pair, ivory
Regional Availability | Australia/New Zealand |
Product Type | Switching module |
Product Brand | HighBand® |
Product Series | Highband |
Color | Beige |
Pairs, quantity | 20 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Material Type | Polybutylene terephthalate (PBT) |
Environmental Space | Indoor | Outdoor |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand |
Product Type | Switching module |
Product Brand | HighBand® |
Product Series | Highband |
Color | Beige |
Pairs, quantity | 20 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Material Type | Polybutylene terephthalate (PBT) |
Environmental Space | Indoor | Outdoor |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |