LSA-PLUS® HD180 10-pair Connection Module for Back Mount Frame mounting
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Connection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS HD180 |
General Specifications
| ANSI/TIA Category | 3 |
| Color | Gray |
| Mounting | Backmount frames |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Dimensions
| Width | 112 mm | 4.409 in |
Outline Drawing
| Click on image to enlarge. |
Electrical Specifications
| Contact Resistance, maximum | 3 mOhm |
Material Specifications
| Contact Plating Material | Silver |
| Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Connection module |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS HD180 |
General Specifications
| ANSI/TIA Category | 3 |
| Color | Gray |
| Mounting | Backmount frames |
| Pairs, quantity | 10 |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
Dimensions
| Width | 112 mm | 4.409 in |
Outline Drawing
| Click on image to enlarge. |
Electrical Specifications
| Contact Resistance, maximum | 3 mOhm |
Material Specifications
| Contact Plating Material | Silver |
| Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
| Environmental Space | Indoor | Outdoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
