Fiber Optic Pigtail, Simplex, Singlemode, SC/UPC to Stub, 0.9 mm diameter, multicolor, 2 m
Features and Benefits
- Semi-tight cable stripping performance: 2 meter in steps of min. 30cm (in one operation). Applied force to remove each section is 10 N.
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Blue |
Color, connector A | Blue |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant, Compliant/Exempted |
Product classification
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Blue |
Color, connector A | Blue |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse