Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Pigtail, Simplex, Singlemode, LC/APC to Stub, 0.9 mm diameter, multicolor, 2 m
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
Connector A, quantity | 12 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | LC/APC |
Interface, Connector B | Unterminated |
Total Fibers, quantity | 12 |
Cord Length | 2 m | 6.562 ft |
Click on image to enlarge. |
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Regional Availability | EMEA |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
Connector A, quantity | 12 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | LC/APC |
Interface, Connector B | Unterminated |
Total Fibers, quantity | 12 |
Cord Length | 2 m | 6.562 ft |
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |