Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Ultra Low Loss (ULL) OM4 LC/UPC to Unconnectorized, 1.6 mm Duplex Fiber Pigtail, Low Smoke Zero Halogen (LSZH)
Configure and display product variants of UFXLCUC42 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber pigtail, jacketed |
Product Brand | SYSTIMAX ULL |
Product Series | UFX |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
Color, boot A | Aqua |
Color, connector A | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Cable Assembly Length Range (m) | 1 – 61 |
Cable Assembly Length Range (ft) | 2 – 200 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Click on image to enlarge. |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ANATEL
![]() |
Compliant |
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber pigtail, jacketed |
Product Brand | SYSTIMAX ULL |
Product Series | UFX |
Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
Color, boot A | Aqua |
Color, connector A | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | Unterminated |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Cable Assembly Length Range (m) | 1 – 61 |
Cable Assembly Length Range (ft) | 2 – 200 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ANATEL
![]() |
Compliant |