760243576 | QWIK-FUSE™ Installer
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Installer for Field Installable Qwik-Fuse Connectors
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Compatible Interface | Qwik-Fuse LC | Qwik-Fuse SC |
Packaging and Weights
Included | Power supply | Qwik-Fuse installer | Spare electrode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik |
Product Series | Qwik-Fuse |
General Specifications
Compatible Interface | Qwik-Fuse LC | Qwik-Fuse SC |
Packaging and Weights
Included | Power supply | Qwik-Fuse installer | Spare electrode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Video
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Product Compliance Documentation
Video
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2 mm SC connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 2mm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm SC with Qwik-Fuse Installer
Warranty
Other Ways to Browse