Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
1000-Type Adapter Pack with 12 TeraSPEED® SM simplex SC adapters, blue
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | TeraSPEED® |
Product Series | 1000-style |
Application | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
Adapter Color | Blue |
Adapter Cutout, quantity | 12 |
Adapters, quantity | 12 |
Body Style | Simplex | Straight orientation |
Color, front | Black |
Interface | SC/UPC |
Pigtails Included, quantity | 0 |
Total Ports, quantity | 12 |
Fiber Mode | Singlemode |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | TeraSPEED® |
Product Series | 1000-style |
Application | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
Adapter Color | Blue |
Adapter Cutout, quantity | 12 |
Adapters, quantity | 12 |
Body Style | Simplex | Straight orientation |
Color, front | Black |
Interface | SC/UPC |
Pigtails Included, quantity | 0 |
Total Ports, quantity | 12 |
Fiber Mode | Singlemode |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |