Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
1000-Type Adapter Pack with 12 simplex multimode MPO adapters, aligned key, gray
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
| Adapter Color | Gray |
| Adapter Cutout, quantity | 12 |
| Adapters, quantity | 12 |
| Body Style | Simplex | Straight orientation |
| Color, front | Black |
| Interface | MPO |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Fiber Mode | Multimode |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
| Adapter Color | Gray |
| Adapter Cutout, quantity | 12 |
| Adapters, quantity | 12 |
| Body Style | Simplex | Straight orientation |
| Color, front | Black |
| Interface | MPO |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Fiber Mode | Multimode |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |