Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 360-MOD-M-PANELS
SYSTIMAX 360™ Evolve 24-port flat panel
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | SYSTIMAX 360™ |
Product Series | M Series |
ANSI/TIA Category | NA |
Cable Type | Unshielded |
Color | Cool gray |
Modules, quantity | 24 |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 24 |
Wiring | T568A | T568B |
Height | 44.45 mm | 1.75 in |
Label Height | 10.922 mm | 0.43 in |
Width | 482.6 mm | 19 in |
Depth | 40.64 mm | 1.6 in |
Depth, with cable management | 170.18 mm | 6.7 in |
Label Length | 33.782 mm | 1.33 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging Material | Eco-friendly, single-use plastics-free | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Weight, net | 0.499 kg | 1.1 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | SYSTIMAX 360™ |
Product Series | M Series |
ANSI/TIA Category | NA |
Cable Type | Unshielded |
Color | Cool gray |
Modules, quantity | 24 |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 24 |
Wiring | T568A | T568B |
Height | 44.45 mm | 1.75 in |
Label Height | 10.922 mm | 0.43 in |
Width | 482.6 mm | 19 in |
Depth | 40.64 mm | 1.6 in |
Depth, with cable management | 170.18 mm | 6.7 in |
Label Length | 33.782 mm | 1.33 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging Material | Eco-friendly, single-use plastics-free | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Weight, net | 0.499 kg | 1.1 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |