Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OCAB Outdoor fiber distribution cabinet
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Access | Front | Single door |
Color | Light Gray (RAL 7035) |
Mounting | In-ground root | Pre-fabricated base |
Height | 981.4 mm | 38.638 in |
Width | 535 mm | 21.063 in |
Depth | 314.5 mm | 12.382 in |
Enclosure Size | Small |
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP54 | IK10 |
Packaging quantity | 8 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
Access | Front | Single door |
Color | Light Gray (RAL 7035) |
Mounting | In-ground root | Pre-fabricated base |
Height | 981.4 mm | 38.638 in |
Width | 535 mm | 21.063 in |
Depth | 314.5 mm | 12.382 in |
Enclosure Size | Small |
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP54 | IK10 |
Packaging quantity | 8 |
Packaging Type | Pallet |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |