OCAB Outdoor fiber distribution cabinet
Features and Benefits
Drop cabinet for up to 72f customer connections
· 48 up to 72 Point-to-multipoint positions, SC & LC footprint
· 8 branch-off blown fibre Ø5,7& 8mm microtube positions
· 4 branch-off blown fibre Ø 12mm microtube positions
· 72 direct drops blown fibre Ø5,7 & 8mm microtube positions
· Up to 10 OCM1 LGX Style Fiber Optic Splitter Module positions
· Transient-free, modular, flexible fibre management ·
· FIST single-circuit and single-element splice trays
· Up to 480 splices (including SC trays 160splices)
· Storage area for looped cable
· Compatible with all fibre types: G.652D and G.657 series
· 48 up to 72 Point-to-multipoint positions, SC & LC footprint
· 8 branch-off blown fibre Ø5,7& 8mm microtube positions
· 4 branch-off blown fibre Ø 12mm microtube positions
· 72 direct drops blown fibre Ø5,7 & 8mm microtube positions
· Up to 10 OCM1 LGX Style Fiber Optic Splitter Module positions
· Transient-free, modular, flexible fibre management ·
· FIST single-circuit and single-element splice trays
· Up to 480 splices (including SC trays 160splices)
· Storage area for looped cable
· Compatible with all fibre types: G.652D and G.657 series
- OCAB cabinets offers dust-proof, environmental and mechanical protection for the fiber management functions of splicing, patching and passive component integration
- Anti-vandalism features such as IK10 stainless steel material rating, reinforced door hinges preventing door removal and anti-graffiti paint finish (optional)
- Easy installable and wingnut-secured in-let plates can be custom-configured, selecting the amount of incoming, outgoing ports and PG gland sizes
- Removable top roof for possible future upgrades
- Possibility for infield repair, removable cabinet body
- Various accessories such as plinths and in-ground roots
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Access | Front | Single door |
Color | Light Gray (RAL 7035) |
Mounting | In-ground root | Pre-fabricated base |
Dimensions
Height | 981.4 mm | 38.638 in |
Width | 535 mm | 21.063 in |
Depth | 250 mm | 9.843 in |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP54 | IK10 |
Packaging and Weights
Packaging quantity | 8 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Fiber cross-connect hub |
Product Series | OCAB |
General Specifications
Access | Front | Single door |
Color | Light Gray (RAL 7035) |
Mounting | In-ground root | Pre-fabricated base |
Dimensions
Height | 981.4 mm | 38.638 in |
Width | 535 mm | 21.063 in |
Depth | 250 mm | 9.843 in |
Enclosure Size | Small |
Material Specifications
Finish | Powder coated polyester |
Material Type | Stainless steel grade 1.4003, 1.5 mm gauge, welded construction |
Environmental Specifications
Environmental Space | Above ground |
Qualification Standards | IEC 60529, IP54 | IK10 |
Packaging and Weights
Packaging quantity | 8 |
Packaging Type | Pallet |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse