760185595
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Drum kit for 1U and 2U Shelves
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
General Specifications
Application | For 600G2 and RedyLine shelves fiber management |
Color | White |
Dimensions
Height | 31.75 mm | 1.25 in |
Width | 76.2 mm | 3 in |
Depth | 76.2 mm | 3 in |
Length | 76.2 mm | 3 in |
Material Specifications
Material Type | Plastic |
Packaging and Weights
Packaging quantity | 2 |
Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
General Specifications
Application | For 600G2 and RedyLine shelves fiber management |
Color | White |
Dimensions
Height | 31.75 mm | 1.25 in |
Width | 76.2 mm | 3 in |
Depth | 76.2 mm | 3 in |
Length | 76.2 mm | 3 in |
Material Specifications
Material Type | Plastic |
Packaging and Weights
Packaging quantity | 2 |
Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse