Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDF 8" FCM cable clamp kit for IFC and OSP cable
Regional Availability | Latin America | North America |
Product Type | Cable clamp |
Product Series | FDF |
Application | Used with FDF-style frames only |
Environmental Space | Indoor |
Included | Cable clamp |
Packaging quantity | 1 |
Packaging Type | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Type | Cable clamp |
Product Series | FDF |
Application | Used with FDF-style frames only |
Environmental Space | Indoor |
Included | Cable clamp |
Packaging quantity | 1 |
Packaging Type | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |