FL2-ACC007
- Available in:
- Latin America
- North America
FL2 Panel Cable Clamp Kit
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Cable clamp |
| Product Series | FL2000 |
General Specifications
| Application | For use with FL2000 panels |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Cable clamp |
| Product Series | FL2000 |
General Specifications
| Application | For use with FL2000 panels |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
