FL2-ACC033
- Available in:
- Latin America
- North America
FL2 Panel Cable Clamp Kit
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Cable clamp |
Product Series | FL2000 |
General Specifications
Application | For use with FL2000 panels |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Product Type | Cable clamp |
Product Series | FL2000 |
General Specifications
Application | For use with FL2000 panels |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse