Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VMM-7U7U7U1AH0000

Base Product: FDF-FL2-SPLTR-MODULES

  • Available in:
  • North America

FCM/FL2 VAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 90/10 split ratio

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability North America
Portfolio CommScope®
Product Type Splitter module
Product Series FDF | FL2000

General Specifications

Device Type Standard VAM
Functionality Splitting
Access Front
Application For use with FDF frames | For use with FL2 panels
Circuits, quantity 2
Distribution Type 1 x 2 splitter
Interface, front SC/UPC
Interface, Input SC/UPC
Interface, Output SC/UPC
Interface, rear SC/UPC
Split Ratio 90/10
Splitter, quantity 2

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability North America
Portfolio CommScope®
Product Type Splitter module
Product Series FDF | FL2000

General Specifications

Device Type Standard VAM
Functionality Splitting
Access Front
Application For use with FDF frames | For use with FL2 panels
Circuits, quantity 2
Distribution Type 1 x 2 splitter
Interface, front SC/UPC
Interface, Input SC/UPC
Interface, Output SC/UPC
Interface, rear SC/UPC
Split Ratio 90/10
Splitter, quantity 2

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification