FCM/FL2 WideVAM Fiber Optic Splitter Module, seven 1x4 splitters, singlemode, SC/APC, symmetrical split ratio
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Portfolio | CommScope® | 
| Product Type | Splitter module | 
| Product Series | FDF | FL2000 | 
General Specifications
| Device Type | Standard VAM | 
| Functionality | Splitting | 
| Application | For use with FDF frames | For use with FL2 panels | 
| Circuits, quantity | 7 | 
| Distribution Type | 1 x 4 splitter | 
| Interface, front | SC/APC | 
| Interface, Input | SC/APC | 
| Interface, Output | SC/APC | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 7 | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | North America | 
| Portfolio | CommScope® | 
| Product Type | Splitter module | 
| Product Series | FDF | FL2000 | 
General Specifications
| Device Type | Standard VAM | 
| Functionality | Splitting | 
| Application | For use with FDF frames | For use with FL2 panels | 
| Circuits, quantity | 7 | 
| Distribution Type | 1 x 4 splitter | 
| Interface, front | SC/APC | 
| Interface, Input | SC/APC | 
| Interface, Output | SC/APC | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 7 | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    