209800-47B1
Self-locking Hanger with Non transverse tab for 1-5/8 in RADIAX® Radiating cable
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 72.9 mm | 2.870 in |
Width | 22.1 mm | 0.870 in |
Length | 53.6 mm | 2.110 in |
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 46.5 mm | 1.831 in |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 1400 N | 314.733 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 11.5 cm | 4.528 in |
Width, packed | 8.5 cm | 3.346 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 2.1 kg | 4.63 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 72.9 mm | 2.870 in |
Width | 22.1 mm | 0.870 in |
Length | 53.6 mm | 2.110 in |
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 46.5 mm | 1.831 in |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 1400 N | 314.733 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 11.5 cm | 4.528 in |
Width, packed | 8.5 cm | 3.346 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 25 |
Weight, gross | 2.1 kg | 4.63 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse