Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C61L01P42

Power Cable Assembly, TMA, dual SMA male to receive multicoupler, 8 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Power cable assembly

General Specifications

Application Receive multicoupler
Conductor Type RG178
Conductors, quantity 2
Connector Interface 4-pin single row header Female | SMA Male

Dimensions

Length 8000 mm | 314.961 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type FEP

Product Classification

Product Type Power cable assembly

General Specifications

Application Receive multicoupler
Conductor Type RG178
Conductors, quantity 2
Connector Interface 4-pin single row header Female | SMA Male

Dimensions

Length 8000 mm | 314.961 in

Material Specifications

Material Type FEP
Click on image to enlarge.