FA-RS125-AC3
HELIAX® Air cable entry port, 66-98 mm cables, HJ8-50, for direct insertion into a wall or pipe with a 125-127 mm aperature
Specifications
Product Classification
Product Type | Cable entry seal |
Product Brand | HELIAX® |
General Specifications
Cable Type | Air |
Cables per Cushion | 1 |
Color | Black | Blue |
Dimensions
Height | 124.968 mm | 4.92 in |
Width | 88.138 mm | 3.47 in |
Packaging and Weights
Included | Cushion | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cable entry seal |
Product Brand | HELIAX® |
General Specifications
Cable Type | Air |
Cables per Cushion | 1 |
Color | Black | Blue |
Dimensions
Height | 124.968 mm | 4.92 in |
Width | 88.138 mm | 3.47 in |
Packaging and Weights
Included | Cushion | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse