FA-RS150-AC4
HELIAX® Air cable entry port, 93-119 mm cables, HJ11-50, for direct insertion into a wall or pipe with a 150-152 mm aperature
Specifications
Product Classification
Product Type | Cable entry seal |
Product Brand | HELIAX® |
General Specifications
Cable Type | Air |
Cables per Cushion | 1 |
Color | Black | Blue |
Dimensions
Height | 150.114 mm | 5.91 in |
Width | 88.138 mm | 3.47 in |
Packaging and Weights
Included | Cushion | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Cable entry seal |
Product Brand | HELIAX® |
General Specifications
Cable Type | Air |
Cables per Cushion | 1 |
Color | Black | Blue |
Dimensions
Height | 150.114 mm | 5.91 in |
Width | 88.138 mm | 3.47 in |
Packaging and Weights
Included | Cushion | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse