MT-F1585
PVC Roof Sleeper, no holes, 8 ft
Specifications
Product Classification
Product Type | Roof sleeper |
General Specifications
Cable Runs, quantity | 0 |
Mounting | Non-penetrating |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 2438.4 mm | 96 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | PVC |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Sleeper |
Packaging quantity | 1 |
Weight, net | 6.5 kg | 14.33 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Roof sleeper |
General Specifications
Cable Runs, quantity | 0 |
Mounting | Non-penetrating |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | PVC |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Sleeper |
Packaging quantity | 1 |
Weight, net | 6.5 kg | 14.33 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse