GB-03165
Galvanized Bolt Kit, Grade 5, 3/8 in x 1-3/4 in
Specifications
Product Classification
Product Type | Bolt kit |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 45.72 mm | 1.8 in |
Pipe Outer Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Material Grade | Grade 5 |
Packaging and Weights
Included | Bolts | Nuts | Washers |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bolt kit |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 45.72 mm | 1.8 in |
Pipe Outer Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Material Grade | Grade 5 |
Packaging and Weights
Included | Bolts | Nuts | Washers |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse