GN-05
Galvanized Hex Nut, 5/8 in
Specifications
Product Classification
Product Type | Nut |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 25.4 mm | 1 in |
Inner Diameter | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Nuts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Nut |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 25.4 mm | 1 in |
Inner Diameter | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Nuts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse