CMAX-DMH30-43M-I53
Cell-Max™ Low PIM Directional High Capacity Venue (4x4) MIMO Antenna, 1695–2700 MHz
Specifications
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 4 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 4.3-10 Male |
Dimensions
Width | 286 mm | 11.26 in |
Depth | 131 mm | 5.157 in |
Length | 412 mm | 16.22 in |
Pigtail Length | 914 mm | 35.984 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 10.7 | 10.9 | 11.0 | 11.8 | 11.4 |
Beamwidth, Horizontal, degrees | 37 | 36 | 35 | 30 | 32 |
Beamwidth, Vertical, degrees | 68 | 68 | 68 | 64 | 66 |
Horizontal Sidelobe, dB | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.6 | 12.7 | 1.6 | 12.7 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 200 mm | 7.874 in |
Width, packed | 460 mm | 18.11 in |
Length, packed | 550 mm | 21.654 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 5.2 kg | 11.464 lb |
Packaging quantity | 1 |
Weight, gross | 6.7 kg | 14.771 lb |
Weight, net | 3.3 kg | 7.275 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 4 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 4.3-10 Male |
Dimensions
Width | 286 mm | 11.26 in |
Depth | 131 mm | 5.157 in |
Length | 412 mm | 16.22 in |
Pigtail Length | 914 mm | 35.984 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 | 2300–2360 |
Gain, dBi | 10.7 | 10.9 | 11.0 | 11.8 | 11.4 |
Beamwidth, Horizontal, degrees | 37 | 36 | 35 | 30 | 32 |
Beamwidth, Vertical, degrees | 68 | 68 | 68 | 64 | 66 |
Horizontal Sidelobe, dB | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.6 | 12.7 | 1.6 | 12.7 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 200 mm | 7.874 in |
Width, packed | 460 mm | 18.11 in |
Length, packed | 550 mm | 21.654 in |
Included | Mounting bracket |
Net Weight, with mounting kit | 5.2 kg | 11.464 lb |
Packaging quantity | 1 |
Weight, gross | 6.7 kg | 14.771 lb |
Weight, net | 3.3 kg | 7.275 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Other Ways to Browse