VTRANSXKC-13W-3
Dual-polarized output transition for HX, USX & SHPX4 antennas, 12.20 - 13.25 GHz, UBR120 flanges
Specifications
Product Classification
Product Type | Output transition kit |
General Specifications
Polarization | Dual |
Electrical Specifications
Operating Frequency Band | 12.200 – 13.250 GHz |
Packaging and Weights
Included | Flange hardware kit | OMT hardware kit | OMT transition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Output transition kit |
General Specifications
Polarization | Dual |
Electrical Specifications
Operating Frequency Band | 12.200 – 13.250 GHz |
Packaging and Weights
Included | Flange hardware kit | OMT hardware kit | OMT transition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse