VTRANSXKC-3-4
Dual-polarized output transition for USX antennas, 3.6 - 4.2 GHz, PDR40 flanges
Specifications
Product Classification
Product Type | Output transition kit |
General Specifications
Polarization | Dual |
Electrical Specifications
Operating Frequency Band | 3.600 – 4.200 GHz |
Packaging and Weights
Included | Flange hardware kit | OMT hardware kit | OMT transition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Output transition kit |
General Specifications
Polarization | Dual |
Electrical Specifications
Operating Frequency Band | 3.600 – 4.200 GHz |
Packaging and Weights
Included | Flange hardware kit | OMT hardware kit | OMT transition |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse