AE01A-D1339-001
Low-pressure, Wall Mountable, Adjustable Regulator, 1.0 – 5.0 psig
Specifications
Specifications
Product Classification
Product Type | Regulator |
Packaging and Weights
Height, packed | 279.4 mm | 11 in |
Width, packed | 279.4 mm | 11 in |
Depth, packed | 279.4 mm | 11 in |
Included | Anchor kit | Instruction sheet | Low-pressure regulator |
Weight, gross | 1.81 kg | 3.99 lb |
Weight, net | 1.48 kg | 3.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Regulator |
Packaging and Weights
Height, packed | 279.4 mm | 11 in |
Width, packed | 279.4 mm | 11 in |
Depth, packed | 279.4 mm | 11 in |
Included | Anchor kit | Instruction sheet | Low-pressure regulator |
Weight, gross | 1.81 kg | 3.99 lb |
Weight, net | 1.48 kg | 3.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse