PMT200B-KIT-FLTRS
PMT200B Filter Bowl Replacement Kit
Specifications
Specifications
Product Classification
Product Type | Filter |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 228.6 mm | 9 in |
Depth, packed | 330.2 mm | 13 in |
Included | 1.0/0.01 micron dual filter assembly | 1/4 in polyethylene tubing | Nylon cable tie | Nylon hose clamp | PTFE tape | Squeeze hose clamp | Tinnerman clip |
Weight, gross | 0.91 kg | 2.006 lb |
Weight, net | 0.84 kg | 1.852 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Filter |
Packaging and Weights
Height, packed | 177.8 mm | 7 in |
Width, packed | 228.6 mm | 9 in |
Depth, packed | 330.2 mm | 13 in |
Included | 1.0/0.01 micron dual filter assembly | 1/4 in polyethylene tubing | Nylon cable tie | Nylon hose clamp | PTFE tape | Squeeze hose clamp | Tinnerman clip |
Weight, gross | 0.91 kg | 2.006 lb |
Weight, net | 0.84 kg | 1.852 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse