Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G2-MODULES

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

G2 Modules fit into any AGL, G2 EPX, HD or UD panels offering density from 96f LC to 144f LC (UD) per RU adding flexibility to any configuration

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G2-MODULES by selecting options

Loading...
Features and Benefits
  • Available in standard loss and ultra-low loss (ULL) configurations
  • Internal shutters on LC modules reduces dust contamination, automatically actuates with connector insertion or removal and the shutter door illuminates with VFL when checking continuity
  • Polarity configurations to support any application in either Method B Enhanced, Method B or Method A

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series G2

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series G2

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1

Product Specification

Product Specification