FIST GPST Fiber Patch/Splice Tray, 12 ports, SC/APC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, left patch cord routing
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch/splice tray |
Product Brand | FIST® |
Product Series | FIST-GPST |
General Specifications
Functionality | Patching | Splicing |
Color | Gray |
Interface, front | SC/APC |
Patch Cord Entry Location | Front, left side |
Splicing Type | Heat shrink, single fiber fusion |
Total Ports, quantity | 12 |
Dimensions
Height | 18 mm | 0.709 in |
Width | 355 mm | 13.976 in |
Depth | 190 mm | 7.48 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch/splice tray |
Product Brand | FIST® |
Product Series | FIST-GPST |
General Specifications
Functionality | Patching | Splicing |
Color | Gray |
Interface, front | SC/APC |
Patch Cord Entry Location | Front, left side |
Splicing Type | Heat shrink, single fiber fusion |
Total Ports, quantity | 12 |
Dimensions
Height | 18 mm | 0.709 in |
Width | 355 mm | 13.976 in |
Depth | 190 mm | 7.48 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse