860636779-3 | POLE MOUNT FOR POLE TOPS,METAL 8.5"-13 DIAMETER
Supports the CommScope Pole Top Products
Features and Benefits
-Concealment options available depending on pole diameter
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Mounting Options | Metal poles |
Packaging and Weights
Weight (unloaded) | 12.701 kg | 28 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Mounting Options | Metal poles |
Packaging and Weights
Weight (unloaded) | 12.701 kg | 28 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse